best seller

NUC6CR04BU-CE

Copper Cable

Copper cable, category 6 U/UTP, CM, 4-pair, conductors are 24 AWG, twisted in pairs and protected by a flame-retardant PVC jacket, blue.

Specifications

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

Polyvinyl chloride

Conductor Gauge (AWG)

24

Nominal Diameter (In.)

0.204

Nominal Diameter (mm)

5.2

Insulation Diameter (In.)

0.04

Insulation Diameter (mm)

1

Number of Pairs

4

Sub Brand

NetKey

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

167

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°C)

50

Maximum Installation Temperature (°F)

122

Minimum Installation Temperature (°C)

0

Minimum Installation Temperature (°F)

32

Package Type

Easy-payout carton

Color

Blue

Flammability Rating

CM

Length (ft.)

1000

Operating Temperature

-20°C - 75°C (-4°F - 167°F)

CE Compliant

EuroClass Eca

Application

Indoor

CE Marking

Yes

Cable Type

U/UTP

Note

Available in EMEA

Part Features

Descending length cable markings - easy identification of remaining cable reduces installation time and cable scrap, Easy payout reel - ensures proper performance and provides quick installation

Performance Level

Category 6

Weight (Kg)

10

RoHS Compliancy Status

Compliant

Min. Order Qty.

14

Packaging Details

UPC

07498349050

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.9411

Std. Ctn. Qty.

14

Std. Ctn. Volume (cf)

27.1748

Resources

Certifications

Declaration of Performance No. PAN-DOP-CC022

US English

Line Cards

NetKey Cabling System (EMEA): NKLC--SA-UKE

US English

Line Cards

NetKey Cabling System (Middle East): NKLC35--SA-UKE

US English

Line Cards

NetKey Cabling System (Spanish): NKLC37--SA-UKE

US English

Data Sheets

NetKey® Category 6 UTP Copper Cable

US English

Certifications

ETL Report of Test (Channel): 100754404CRT-001a

US English

Line Cards

NetKey Cabling System

UK English

Line Cards

NetKey™ Cabling System

UK English

Related Products