NUL5C04IG-C

Copper Cable

Copper cable, category 5e UTP, LSZH, 4-pair, conductors are 24 AWG, twisted in pairs and protected by a low smoke zero halogen jacket, international gray.

Specifications

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

High Density Polyethylene

Conductor Gauge (AWG)

24

Nominal Diameter (In.)

0.187

Nominal Diameter (mm)

4.7

Insulation Diameter (In.)

0.03

Insulation Diameter (mm)

1

Number of Pairs

4

Sub Brand

NetKey

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°C)

50

Maximum Installation Temperature (°F)

122

Minimum Installation Temperature (°C)

0

Minimum Installation Temperature (°F)

32

Package Type

Easy-payout carton

Color

International Gray

Flammability Rating

LSZH-1 (60332-1)

Length (ft.)

1000

Operating Temperature

-20°C - 60°C (-4°F - 140°F)

Application

Indoor

Cable Type

U/UTP

Note

Available in Asia Pacific and South America

Part Features

Easy identification of remaining cable, easy payout box, third party tested and Cross Divider that separates twisted pairs for robust cable performance.

Performance Level

Category 5e

Weight (Kg)

9

RoHS Compliancy Status

Compliant

Min. Order Qty.

36

Packaging Details

UPC

07498319463

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.2760

Std. Ctn. Qty.

36

Std. Ctn. Volume (cf)

45.9352

Resources

Certifications

Declaration of Performance No. PAN-DOP-CC009

US English

Certifications

ETL Report of Test (Channel with Leadframe Jack): 3183508CRT-006a

US English

Data Sheets

NetKey Category 5e U/UTP Copper Cable Data Sheet: NKDS30--WW

US English

Certifications

ETL Report of Test (Channel with Punchdown Jack): 3183508CRT-001a

US English

Line Cards

NetKey Cabling System (Spanish): NKLC37--SA-UKE

US English

Line Cards

NetKey Cabling System (Middle East): NKLC35--SA-UKE

US English

Line Cards

NetKey Cabling System

UK English

Related Products