NUL6CR04WH-CE

Copper Cable

Category 6, LSZH, 4-pair UTP copper cable. Copper conductors are 24 AWG. Conductors are twisted in pairs and protected by a low smoke zero halogen jacket.

Specifications

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

High Density Polyethylene

Conductor Gauge (AWG)

24

Nominal Diameter (In.)

0.204

Nominal Diameter (mm)

5.2

Insulation Diameter (In.)

0.04

Insulation Diameter (mm)

1

Number of Pairs

4

Sub Brand

NetKey

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

167

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°C)

50

Maximum Installation Temperature (°F)

122

Minimum Installation Temperature (°C)

0

Minimum Installation Temperature (°F)

32

Package Type

Easy-payout carton

Color

White

Flammability Rating

LSZH-1 (60332-1)

Length (ft.)

1000

Application

Indoor

CE Compliant

EuroClass Eca

Cable Type

U/UTP

Note

Available in EMEA

Operating Temperature

-20°C - 75°C (-4°F - 167°F)

Part Features

Descending length cable markings - easy identification of remaining cable reduces installation time and cable scrap, Easy payout reel - ensures proper performance and provides quick installation

Performance Level

Category 6

Weight (Kg)

10

RoHS Compliancy Status

Compliant

Min. Order Qty.

14

Packaging Details

UPC

07498349190

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.9411

Std. Ctn. Qty.

14

Std. Ctn. Volume (cf)

27.1748

Resources

Line Cards

NetKey Cabling System (EMEA): NKLC--SA-UKE

US English

Certifications

Declaration of Performance No. PAN-DOP-CC003

US English

Line Cards

NetKey Cabling System (Spanish): NKLC37--SA-UKE

US English

Line Cards

NetKey Cabling System

UK English

Data Sheets

NetKey® Category 6 UTP Copper Cable

US English

Line Cards

NetKey Cabling System (Middle East): NKLC35--SA-UKE

US English

Line Cards

NetKey™ Cabling System

UK English

Related Products