NUZ6C04BU-CE

Copper Cable

Copper Cable, Category 6, 4-pair, 24 AWG, U/UTP, LSZH (IEC 60332-3), Blue, 1000 feet/305 meter

Specifications

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

High Density Polyethylene

Conductor Gauge (AWG)

24

Nominal Diameter (In.)

0.228

Nominal Diameter (mm)

5.8

Insulation Diameter (In.)

0.04

Insulation Diameter (mm)

1

Number of Pairs

4

Sub Brand

NetKey

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

167

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°C)

50

Maximum Installation Temperature (°F)

122

Minimum Installation Temperature (°C)

0

Minimum Installation Temperature (°F)

32

Package Type

Easy-payout carton

Color

Blue

Flammability Rating

LSZH-3 (60332-3)

Application

Indoor

CE Compliant

Euroclass Dca-s1a,d2,a1

CE Marking

Yes

Cable Type

U/UTP

Length (ft.)

1000

Note

Available in Asia Pacific, EMEA and Latin America

Operating Temperature

-20°C - 75°C (-4°F - 167°F)

Part Features

Descending length cable markings - easy identification of remaining cable reduces installation time and cable scrap, Easy payout reel - ensures proper performance and provides quick installation

Performance Level

Category 6

RoHS Compliancy Status

Compliant

Min. Order Qty.

14

Packaging Details

UPC

07498307128

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.1469

Std. Ctn. Qty.

14

Std. Ctn. Volume (cf)

30.0569

Resources

Line Cards

NetKey Cabling System (Spanish): NKLC37--SA-UKE

US English

Data Sheets

NetKey® Category 6 U/UTP Copper Cable: NKDS29--WW

US English

Line Cards

NetKey Cabling System

UK English

Certifications

Declaration of Performance No. PAN-DOP-CC030

US English

Line Cards

NetKey Cabling System (Middle East): NKLC35--SA-UKE

US English

Related Products