PFC5504WH-G

Copper Cable

Shielded copper cable, category 5e F/UTP, CM, 4-pair, conductors are 24 AWG construction with polyethylene (PE) insulation, twisted in pairs, surrounded by an overall metallic foil and protected by a PVC jacket, white.

Specifications

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

Polyvinyl chloride

Conductor Gauge (AWG)

24

Nominal Diameter (In.)

0.241

Nominal Diameter (mm)

6.1

Insulation Diameter (In.)

0.04

Insulation Diameter (mm)

1.2

Number of Pairs

4

Sub Brand

PanNet

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

167

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°F)

122

Package Type

Reel

Color

White

Flammability Rating

CM

Length (ft.)

1000

Application

Indoor

Cable Type

F/UTP

Note

Available in Asia Pacific and South America

Part Features

Descending length cable markings - easy identification of remaining cable reduces installation time and cable scrap, Easy payout reel - ensures proper performance and provides quick installation

Performance Level

Category 5e

RoHS Compliancy Status

Compliant

Min. Order Qty.

16

Packaging Details

UPC

07498319510

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

3.4465

Std. Ctn. Qty.

16

Std. Ctn. Volume (cf)

55.1446

Resources

Line Cards

Copper Cabling Infrastructure Offering: D-COLC11

US English

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Technology Briefs

Color-Coding Considerations for Identification of Horizontal Cabling: COTB09--WW-ENG

US English

Specification Sheets

TX5500 Category 5e Shielded F/UTP Copper Cable (LSZH,CM): WW-COSP206

US English

Certifications

ETL Report of Test (Channel): 100506464CRT-001c

US English

Related Products