best seller

PFC6004BU-G

Copper Cable

Shielded copper cable, category 6 F/UTP, CM, 4-pair, conductors are 23 AWG construction with HDPE insulation, twisted in pairs, separated by a divider, surrounded by a metallic foil shield and protected by a flame-retardant PVC jacket, blue.

Specifications

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

Polyvinyl chloride

Conductor Gauge (AWG)

23

Nominal Diameter (In.)

0.296

Nominal Diameter (mm)

7.5

Insulation Diameter (In.)

0.04

Insulation Diameter (mm)

1.2

Number of Pairs

4

Sub Brand

PanNet

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

167

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°F)

122

Package Type

Reel

Color

Blue

Flammability Rating

CM

Length (ft.)

1000

Application

Indoor

Cable Type

F/UTP

Note

Available in Asia Pacific and South America

Part Features

Descending length cable markings, Overall foil, Third party tested and Reel packaging

Performance Level

Category 6

Voltage

80V

RoHS Compliancy Status

Compliant

Min. Order Qty.

12

Packaging Details

UPC

07498319514

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

3.7869

Std. Ctn. Qty.

12

Std. Ctn. Volume (cf)

45.4422

Resources

Line Cards

Copper Cabling Infrastructure Offering: D-COLC11

US English

Catalogs

Network Infrastructure for the Enterprise Preferred Parts – Australia

US English

Technology Briefs

Color-Coding Considerations for Identification of Horizontal Cabling: COTB09--WW-ENG

US English

Brochures

Shielded Copper Cabling System

UK English

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Certifications

ETL Report of Test (Channel): 100506464CRT-001g

US English

Brochures

Shielded Copper Cabling System Brochure

US English

Specification Sheets

US English

Catalogs

Network Infrastructure for the Enterprise Preferred Parts – South Asia

US English

Related Products