PFFL6X04BU-CED

Copper Cable

Category 6A, Low Smoke Zero Halogen (LSZH), 4-pair, F/FTP copper cable. Copper conductors are 23 AWG with PE insulation. Conductors are twisted in pairs, wrapped in foil, surrounded by an overall metallic foil shield and protected by a low smoke, flame retardant LSZH jacket.

Specifications

Overall Length (ft.)

1640

Overall Length (m)

500

Jacket Material

High Density Polyethylene

Conductor Gauge (AWG)

23

Nominal Diameter (In.)

0.276

Nominal Diameter (mm)

7

Insulation Diameter (In.)

0.04

Insulation Diameter (mm)

1.2

Number of Pairs

4

Sub Brand

PanNet

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

167

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°F)

140

Package Type

Reel

Color

Blue

Flammability Rating

LSZH-1 (60332-1)

Length (ft.)

1640

Application

Indoor

CE Compliant

Euroclass Dca,s2,d2,a1

Cable Type

F/FTP

Note

Available in Europe and Australia

Part Features

Foiled individual pairs, Overall foil shield, Internal drain wire, Descending length cable markings and Reel

Performance Level

Category 6A

RoHS Compliancy Status

Compliant

Min. Order Qty.

12

Packaging Details

UPC

07498377695

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.7605

Std. Ctn. Qty.

12

Std. Ctn. Volume (cf)

33.1260

Resources

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Certifications

D-CORP1-WW-ENG-PFFL6X04

US English

Flyers

Category 6A Shielded Guaranteed Headroom Platform: COFL09--WW-ENG

US English

Technical References

Extended Reach over Copper Cable: TR124

US English

Selection Guides

TX6A 10Gig Shielded Copper Cabling System Selection Guide: COSG06--WW-ENG

US English

Specification Sheets

TX6A™ 10Gig Shielded Copper Cable – F/FTP: COSP329

US English

Related Products