PFFL6X04WH-CED

Copper Cable

Copper cable, category 6A F/FTP, low smoke zero halogen (LSZH), 4-pair, conductors are 23 AWG with PE insulation, twisted in pairs, wrapped in foil, surrounded by an overall metallic foil shield and protected by a low smoke, flame retardant LSZH jacket, white.

Specifications

Overall Length (ft.)

1640

Overall Length (m)

500

Jacket Material

High Density Polyethylene

Conductor Gauge (AWG)

23

Nominal Diameter (In.)

0.276

Nominal Diameter (mm)

7

Insulation Diameter (In.)

0.04

Insulation Diameter (mm)

1.2

Number of Pairs

4

Sub Brand

PanNet

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

167

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°F)

140

Package Type

Reel

Color

White

Flammability Rating

LSZH-1 (60332-1)

Length (ft.)

1640

Operating Temperature

-20°C to 75°C (-4°F to 167°F)

CE Compliant

Euroclass Dca,s2,d2,a1

Application

Indoor

CE Marking

Yes

Cable Type

F/FTP

Installation Tension

110 N (25 lbf)

Note

Available in Europe and Australia

Part Features

Foiled individual pairs, Overall foil shield, Internal drain wire, Descending length cable markings and Reel

Performance Level

Category 6A

RoHS Compliancy Status

Compliant

Min. Order Qty.

12

Packaging Details

UPC

07498377692

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.7605

Std. Ctn. Qty.

12

Std. Ctn. Volume (cf)

33.1260

Resources

Brochures

Shielded Copper Cabling System

UK English

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Specification Sheets

TX6A™ 10Gig Shielded Copper Cable – F/FTP: COSP329

US English

Certifications

Declaration of Performance No. PAN-DOP-CC029

US English

Certifications

D-CORP1-WW-ENG-PFFL6X04

US English

Catalogs

Enterprise and Data Center Preferred Parts for Network Infrastructure: NCCB78--WW-ENG

US English

Selection Guides

TX6A 10Gig Shielded Copper Cabling System Selection Guide: COSG06--WW-ENG

US English

Technical References

Extended Reach over Copper Cable: TR124

US English

Flyers

Category 6A Shielded Guaranteed Headroom Platform: COFL09--WW-ENG

US English

Related Products