PFL5504WH-KG

Copper Cable

Shielded copper cable, category 5e F/UTP, low smoke zero halogen (LSZH), 4-pair, conductors are 24 AWG construction with PE insulation, twisted in pairs, surrounded by an overall metallic foil, and protected by a LSZH jacket, white.

Specifications

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

High Density Polyethylene

Conductor Gauge (AWG)

24

Nominal Diameter (In.)

0.241

Nominal Diameter (mm)

6.1

Insulation Diameter (In.)

0.04

Insulation Diameter (mm)

1

Number of Pairs

4

Sub Brand

PanNet

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°F)

122

Package Type

Reel

Color

White

Flammability Rating

LSZH-1 (60332-1)

Length (ft.)

1000

CE Compliant

EuroClass Eca

Application

Indoor

Cable Type

F/UTP

Note

Available in EMEA

Part Features

Descending length cable markings - easy identification of remaining cable reduces installation time and cable scrap, Easy payout reel - ensures proper performance and provides quick installation

Performance Level

Category 5e

RoHS Compliancy Status

Compliant

Min. Order Qty.

30

Packaging Details

UPC

07498377026

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.4799

Std. Ctn. Qty.

30

Std. Ctn. Volume (cf)

44.3975

Resources

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Certifications

ETL Report of Test (Channel): 100506464CRT-001d

US English

Catalogs

Enterprise and Data Center Preferred Parts for Network Infrastructure: NCCB78--WW-ENG

US English

Specification Sheets

TX5500™ Shielded Copper Cable – F/UTP: COSP298

US English

Certifications

Declaration of Performance No. PAN-DOP-CK005

US English

Certifications

Declaration of Performance No. PAN-DOP-CK005

US English

Technology Briefs

Color-Coding Considerations for Identification of Horizontal Cabling: COTB09--WW-ENG

US English

Related Products