PFL6004WH-G

Copper Cable

Shielded copper cable, category 6 F/UTP, low smoke zero halogen (LSZH), 4-pair, conductors are 23 AWG construction with HDPE insulation, twisted in pairs, separated by a divider, surrounded by a metallic foil shield and protected by a flame-retardant LSZH jacket, white.

Specifications

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

High Density Polyethylene

Conductor Gauge (AWG)

23

Nominal Diameter (In.)

0.296

Nominal Diameter (mm)

7.5

Insulation Diameter (In.)

0.04

Insulation Diameter (mm)

1.2

Number of Pairs

4

Sub Brand

PanNet

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

167

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°F)

122

Package Type

Reel

Color

White

Flammability Rating

LSZH-1 (60332-1)

Length (ft.)

1000

Application

Indoor

Cable Type

F/UTP

Note

Available in Asia Pacific and South America

Part Features

Overall metallic foil shield, Third party tested, Descending length cable markings and packaged on a reel for better performance

Performance Level

Category 6

Voltage

80V

RoHS Compliancy Status

Compliant

Min. Order Qty.

12

Packaging Details

UPC

07498339750

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

3.7869

Std. Ctn. Qty.

12

Std. Ctn. Volume (cf)

45.4422

Resources

Line Cards

Copper Cabling Infrastructure Offering: D-COLC11

US English

Technology Briefs

Color-Coding Considerations for Identification of Horizontal Cabling: COTB09--WW-ENG

US English

Specification Sheets

TX6000 Category 6 Shielded F/UTP Copper Cable (LSZH): WW-COSP203

US English

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Part Drawings

TX6000 Category 6 4-Pair F/UTP Cable COPFL6004XX-G--ENG

US English

Certifications

ETL Report of Test (Channel): 100506464CRT-001f

US English

Related Products