PFP5504BU-UY

Copper Cable

Shielded copper cable, category 5e F/UTP, plenum (CMP), 4-pair, conductors are 24 AWG construction with FEP insulation, twisted in pairs, surrounded by an overall polyester aluminum foil with stranded copper drain wire and protected by a low smoke flame-retardant PVC jacket, blue.

Specifications

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

Polyvinyl chloride

Conductor Gauge (AWG)

24

Nominal Diameter (In.)

0.229

Nominal Diameter (mm)

5.8

Insulation Diameter (In.)

0.04

Insulation Diameter (mm)

1.2

Number of Pairs

4

Sub Brand

PanNet

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°F)

122

Package Type

Reel

Color

Blue

Flammability Rating

Plenum (CMP)

Length (ft.)

1000

Application

Indoor

Cable Type

F/UTP

Note

Available in North America

Part Features

Descending length cable markings - easy identification of remaining cable reduces installation time and cable scrap, Easy payout reel - ensures proper performance and provides quick installation

Performance Level

Category 5e

RoHS Compliancy Status

Compliant

Min. Order Qty.

5,000

Packaging Details

UPC

07498311537

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

2.4928

Std. Ctn. Qty.

20000

Std. Ctn. Volume (cf)

49.8565

Resources

Technology Briefs

Color-Coding Considerations for Identification of Horizontal Cabling: COTB09--WW-ENG

US English

Specification Sheets

TX5500 F/UTP Copper Cable Specification Sheet: COSP375--WW-ENG

US English

Technology Briefs

Impact of 2017 National Electric Code on Power over Ethernet Cabling: COTB11

US English

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Catalog Cut Sheets

MP588-L Product Page

US English

Certifications

Environmental Product Declaration Panduit 4-Pair & Multipair Copper Data Cable

US English

Line Cards

Copper Cabling Infrastructure Offering: D-COLC11

US English

Related Products