PFP6X04YL-UG

Copper Cable

Copper Cable, Cat 6A, 4-Pair, 23 AWG, F/UTP, CMP, Yellow, 1000ft/305m

Specifications

Conductor Gauge (AWG)

23

Nominal Diameter (In.)

0.29

Nominal Diameter (mm)

7.5

Number of Pairs

4

Package Type

Reel

Color

Yellow

Flammability Rating

Plenum (CMP)

Application

10GBASE-T Ethernet, Data Center applications and Virtual business management applications

CE Compliant

NA

Cable Type

U/UTP

Part Features

Integrated pair divider, Overall foil shield, Internal drain wire, Descending length cable markings and Buil packaging

Performance Level

Category 6A

RoHS Compliancy Status

Compliant

Min. Order Qty.

9,000

Packaging Details

UPC

07498395075

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

2.3963

Std. Ctn. Qty.

18000

Std. Ctn. Volume (cf)

43.1343

Resources

Specification Sheets

TX6A™ 10Gig™ Shielded Copper Cable – F/UTP: D-COSP297--WW-ENG

US English

Installation Documents

Panduit Tx6a™ 10gig™ Copper Cabling System Testing Procedures

US English

Technical References

Extended Reach over Copper Cable: TR124

US English

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Certifications

Panduit 4-Pair & Multipair Copper Data Cable Environmental Product Declaration

US English

Selection Guides

TX6A 10Gig Shielded Copper Cabling System Selection Guide: COSG06--WW-ENG

US English

Technology Briefs

Impact of 2017 National Electric Code on Power over Ethernet Cabling: COTB11

US English

Certifications

PFP6X04**-UG TX6A™ 10 Gig™ Category 6A F/UTP CMP by Panduit

US English

Certifications

Environmental Product Declaration Panduit 4-Pair & Multipair Copper Data Cable

US English

Related Products