PFR6X04BU-CG

Copper Cable

Shielded copper cable, category 6A F/UTP, riser (CMR), 4-pair, conductors are 23 AWG with PE insulation, twisted in pairs, separated by an integrated pair separator, all four pairs surrounded by an overall metallic foil shield and protected by a riser jacket, blue.

Specifications

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

Polyvinyl chloride

Conductor Gauge (AWG)

23

Nominal Diameter (In.)

0.284

Nominal Diameter (mm)

7.2

Insulation Diameter (In.)

0.04

Insulation Diameter (mm)

1.2

Number of Pairs

4

Sub Brand

PanNet

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

167

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°F)

167

Package Type

Reel

Color

Blue

Flammability Rating

Riser (CMR)

Length (ft.)

1000

Application

Indoor

Cable Type

F/UTP

Installation Tension

110 N (25 lbf)

Note

Available in North and Latin America

Part Features

Integrated pair divider, Overall foil shield, Internal drain wire, Descending length cable markings and Buil packaging

Performance Level

Category 6A

RoHS Compliancy Status

Compliant

Min. Order Qty.

27,000

Packaging Details

UPC

07498363977

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

1.8258

Std. Ctn. Qty.

27000

Std. Ctn. Volume (cf)

49.2963

Resources

Selection Guides

TX6A 10Gig Shielded Copper Cabling System Selection Guide: COSG06--WW-ENG

US English

Technology Briefs

Decision to Install Cat 6A: COTB04--WW-ENG

US English

Technology Briefs

Color-Coding Considerations for Identification of Horizontal Cabling: COTB09--WW-ENG

US English

Specification Sheets

TX6A™ 10Gig™ Shielded Copper Cable – F/UTP

US English

Line Cards

Copper Cabling Infrastructure Offering: D-COLC11

US English

Certifications

Category 6A ETL Channel Certificate for PFR6X04-CG

US English

Technical References

Extended Reach over Copper Cable: TR124

US English

Installation Documents

Panduit Tx6a™ 10gig™ Copper Cabling System Testing Procedures

US English

Certifications

Panduit 4-Pair & Multipair Copper Data Cable Environmental Product Declaration

US English

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Technology Briefs

Impact of 2017 National Electric Code on Power over Ethernet Cabling: COTB11

US English

Related Products