PFZ6X04BU-CED

Copper Cable

Shielded copper cable, category 6A F/UTP, low smoke zero halogen (LSZH-3), 4-pair, conductors are 23 AWG with PE insulation, twisted in pairs, separated by an integrated pair divider, surrounded by a metallic foil shield and protected by a LSZH jacket.

Specifications

Overall Length (ft.)

1640

Overall Length (m)

500

Jacket Material

High Density Polyethylene

Conductor Gauge (AWG)

23

Nominal Diameter (In.)

0.287

Nominal Diameter (mm)

7.3

Insulation Diameter (In.)

0.04

Insulation Diameter (mm)

1.2

Number of Pairs

4

Sub Brand

PanNet

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

167

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°F)

167

Package Type

Reel

Color

Blue

Flammability Rating

LSZH-3 (60332-3)

Length (ft.)

1640

CE Compliant

Euroclass Dca-s2,d2,a1

Application

Indoor

Cable Type

F/UTP

Note

Available in Europe, Latin America and Asia Pacific

Part Features

Integrated pair divider, Overall foil shielded, Internal drain wire, Descending length cable markings and Reel packaging

Performance Level

Category 6A

RoHS Compliancy Status

Compliant

Min. Order Qty.

12

Packaging Details

UPC

07498393274

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

3.2593

Std. Ctn. Qty.

12

Std. Ctn. Volume (cf)

39.1111

Resources

Certifications

ETL Channel Report of Test Certicate (PFZ6X04)

US English

Technology Briefs

Decision to Install Cat 6A: COTB04--WW-ENG

US English

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Certifications

Declaration of Performance No. PAN-DOP-CC027

US English

Specification Sheets

TX6A 10Gig Shielded Copper Cable - F/UTP: COSP334--WW

US English

Related Products