PSFL6004WH-KD

Copper Cable

Shielded copper cable, category 6 SF/UTP, low smoke zero halogen (LSZH), 4-pair, conductors are 23 AWG construction with PE insulation, twisted in pairs, separated by an integrated pair separator, surrounded by an overall braid and overall foil shield, and protected by a LSZH jacket, white.

Specifications

Overall Length (ft.)

1640

Overall Length (m)

500

Jacket Material

High Density Polyethylene

Conductor Gauge (AWG)

23

Nominal Diameter (In.)

0.291

Nominal Diameter (mm)

7.4

Insulation Diameter (In.)

0.04

Insulation Diameter (mm)

1.2

Number of Pairs

4

Sub Brand

PanNet

Maximum Installation Temperature (°F)

122

Package Type

Reel

Color

White

Flammability Rating

LSZH-1

Length (ft.)

1640

Operating Temperature

-20°C to 60°C (-4°F to 140°F)

CE Compliant

EuroClass Eca

Application

Indoor

Cable Type

SF/UTP

Note

Available in EMEA

Part Features

Integrated pair divider, Overall foil shield, Overall braided shield and Descending length cable markings

Performance Level

Category 6

Voltage

80V

RoHS Compliancy Status

Compliant

Min. Order Qty.

12

Packaging Details

UPC

07498371747

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.9326

Std. Ctn. Qty.

12

Std. Ctn. Volume (cf)

35.1910

Resources

Certifications

ABS Certificate of Design Assessment: 13-HS1068054-PDA

US English

Specification Sheets

Mini-Com TX6 PLUS Shielded Jack Modules

US English

Certifications

Declaration of Performance No. PAN-DOP-CK013

US English

Technology Briefs

Color-Coding Considerations for Identification of Horizontal Cabling: COTB09--WW-ENG

US English

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Certifications

3P Third Party Testing Compliance Statement: 113782E

US English

Line Cards

Copper Cabling Infrastructure Offering: D-COLC11

US English

Specification Sheets

TX6000 Shielded Copper Cable - SF/UTP: COSP331--WW-ENG

US English

Related Products