PSL7004IG-KD

Copper Cable

Shielded copper cable, category 7 S/FTP, low smoke zero halogen (LSZH), 4-pair, conductors are 23 AWG construction with foamed skin PE insulation, twisted in pairs, each covered by a foil shield, surrounded by an overall braided shield, and protected by a LSZH jacket. Performance tested up to 1000 MHz, international gray.

Specifications

Overall Length (ft.)

1640

Overall Length (m)

500

Jacket Material

High Density Polyethylene

Conductor Gauge (AWG)

23

Nominal Diameter (In.)

0.301

Nominal Diameter (mm)

7.6

Insulation Diameter (In.)

0.05

Insulation Diameter (mm)

1.4

Number of Pairs

4

Sub Brand

PanNet

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°F)

122

Package Type

Reel

Color

International Gray

Flammability Rating

LSZH-1 (60332-1)

Length (ft.)

1640

CE Compliant

EuroClass Eca

Application

Indoor

Cable Type

S/FTP

Installation Tension

110N (25 lbf)

Note

Available in Asia Pacific and EMEA

Part Features

Individually foiled, Braided shield, Descending length cable markings and Bulk packaging

Performance Level

Category 7

RoHS Compliancy Status

Compliant

Min. Order Qty.

18

Packaging Details

UPC

07498303017

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.2227

Std. Ctn. Qty.

18

Std. Ctn. Volume (cf)

40.0094

Resources

Specification Sheets

TX7000™ Shielded Copper Cable – S/FTP: COSP397--WW

US English

Certifications

3P PSL7004 Cable Certificate

US English

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Technology Briefs

Color-Coding Considerations for Identification of Horizontal Cabling: COTB09--WW-ENG

US English

Certifications

ETL PSL7004 & 28 AWG Cords Channel Report of Test Certificate

US English

Line Cards

Copper Cabling Infrastructure Offering: D-COLC11

US English

Certifications

Declaration of Performance PAN-DOP-CK014

US English

Technology Briefs

Future Proofing with Cat 7-7A Cabling for 25/40GBASE-T: COTB01--WW-ENG

US English

Installation Documents

Panduit Tx6a™ 10gig™ Copper Cabling System Testing Procedures

US English

System Warranty

Category 6A Shielded Guaranteed Headroom Platform: COFL09--WW-ENG

US English

Certifications

ETL Channel Test Certificate (PSL7004**-KD)

US English

Selection Guides

TX6A 10Gig Shielded Copper Cabling System Selection Guide: COSG06--WW-ENG

US English

Flyers

Category 6A Shielded Guaranteed Headroom Platform: COFL09--WW-ENG

US English

Related Products