best seller

PSL7004WH-CED

Copper Cable

Copper cable, category 7 S/FTP, low smoke zero halogen (LSZH), 4-pair, conductors are 23 AWG with foamed skin PE insulation, twisted in pairs, each covered by a foil shield, surrounded by an overall braided shield, and protected by a low smoke zero halogen (LSZH) jacket. Performance tested up to 600 MHz, white.

Specifications

Overall Length (ft.)

1640

Overall Length (m)

500

Jacket Material

High Density Polyethylene

Conductor Gauge (AWG)

23

Nominal Diameter (In.)

0.303

Nominal Diameter (mm)

7.7

Insulation Diameter (In.)

0.04

Insulation Diameter (mm)

1.3

Number of Pairs

4

Sub Brand

PanNet

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°F)

122

Package Type

Reel

Color

White

Flammability Rating

LSZH-1 (60332-1)

Length (ft.)

1640

Application

Indoor

Cable Type

S/FTP

Installation Tension

110N (25 lbf)

Note

Available in Europe, Latin America and Asia Pacific

Part Features

Third pair tested, Individual foil shield, Overall braided shield and Descending length cable markings

Performance Level

Category 7

RoHS Compliancy Status

Compliant

Min. Order Qty.

36

Packaging Details

UPC

07498337258

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.8889

Std. Ctn. Qty.

12

Std. Ctn. Volume (cf)

34.6667

Resources

Selection Guides

TX6A 10Gig Shielded Copper Cabling System Selection Guide: COSG06--WW-ENG

US English

Line Cards

Copper Cabling Infrastructure Offering: D-COLC11

US English

Technology Briefs

Future Proofing with Cat 7-7A Cabling for 25/40GBASE-T: COTB01--WW-ENG

US English

Technology Briefs

Color-Coding Considerations for Identification of Horizontal Cabling: COTB09--WW-ENG

US English

Certifications

ETL PSL7004 & 28 AWG Cords Channel Report of Test Certificate

US English

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Installation Documents

Panduit Tx6a™ 10gig™ Copper Cabling System Testing Procedures

US English

System Warranty

Category 6A Shielded Guaranteed Headroom Platform: COFL09--WW-ENG

US English

Flyers

Category 6A Shielded Guaranteed Headroom Platform: COFL09--WW-ENG

US English

Specification Sheets

TX7000™ Shielded Copper Cable – S/FTP

US English

Certifications

Declaration of Performance No. PAN-DOP-CC032

US English

Related Products