PSL7A04BU-KD

Copper Cable

Shielded copper cable, category 7A S/FTP, low smoke zero halogen (LSZH), 4-pair, conductors are 23 AWG construction with polyethylene insulation, twisted in pairs, each covered by a foil shield, surrounded by an overall braided shield, and protected by a LSZH jacket. Performance tested up to 1500 MHz, blue.

Specifications

Overall Length (ft.)

1640

Overall Length (m)

500

Jacket Material

High Density Polyethylene

Conductor Gauge (AWG)

23

Nominal Diameter (In.)

0.329

Nominal Diameter (mm)

8.35

Insulation Diameter (In.)

0.05

Insulation Diameter (mm)

1.5

Number of Pairs

4

Sub Brand

PanNet

Maximum Installation Temperature (°F)

122

Package Type

Reel

Color

Blue

Flammability Rating

LSZH-1

Length (ft.)

1640

Operating Temperature

-20°C to 60°C (-4°F to 140°F)

CE Compliant

Yes

Application

Indoor

Cable Type

U/UTP

Installation Tension

100N (25 lbf)

Note

Available in EMEA

Part Features

Individually foiled pairs, Overall braid, Descending length cable markings and Bulk packaging

Performance Level

Category 7A

RoHS Compliancy Status

Compliant

Min. Order Qty.

12

Packaging Details

UPC

07498396057

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.6836

Std. Ctn. Qty.

12

Std. Ctn. Volume (cf)

32.2037

Resources

Certifications

Declaration of Performance No. PAN-DOP-CK015

US English

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

System Warranty

Category 6A Shielded Guaranteed Headroom Platform: COFL09--WW-ENG

US English

Specification Sheets

TX7000 ™ Shielded Copper Cable - S/FTP

US English

Certifications

ETL Report of Test: 3182051CRT-001a

US English

Selection Guides

TX6A 10Gig Shielded Copper Cabling System Selection Guide: COSG06--WW-ENG

US English

Flyers

Category 6A Shielded Guaranteed Headroom Platform: COFL09--WW-ENG

US English

Related Products