PSM7004BU-KED

Copper Cable

Shielded copper cable for hash environments, category 7 S/FTP, low smoke zero halogen (LSZH), 4-pair, conductors are 4 x 2/0.27mm2, twisted in pairs, each individual twisted pair is surrounded by a foil, covered with an overall braided shield and is protected by an oil- and fuel-resistant, low smoke zero halogen (LSZH) (IEC 60332-3c) jacket, blue.

Specifications

Overall Length (ft.)

1640

Overall Length (m)

500

Jacket Material

High Density Polyethylene

Conductor Gauge (AWG)

23

Nominal Diameter (In.)

0.314

Nominal Diameter (mm)

7.9

Insulation Diameter (In.)

0.06

Insulation Diameter (mm)

1.6

Number of Pairs

4

Sub Brand

PanNet

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Minimum Operating Temperature (°C)

-40

Minimum Operating Temperature (°F)

-40

Maximum Installation Temperature (°F)

122

Package Type

Reel

Color

Blue

Flammability Rating

LSZH-3 (60332-3)

Length (ft.)

1640

Application

Harsh Environment; Indoor; Marine; Oil/Gas

Cable Type

S/FTP

Installation Tension

100N (22 lbf)

Note

Available in all regions

Part Features

23 AWG stranded conductor wire, individually foiled pairs with overall braided shield, robust jacketing and tested beyond the strands

Performance Level

Category 7

RoHS Compliancy Status

Compliant

Min. Order Qty.

12

Packaging Details

UPC

07498332881

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.9511

Std. Ctn. Qty.

12

Std. Ctn. Volume (cf)

35.4132

Resources

Certifications

ETL Report of Test: PSM7004 Channel

US English

Videos

Marine Cable Termination Video

US English

Certifications

TX7000 Shielded Marine Copper Cable ETL Certificate

US English

Installation Documents

TX7000 Shielded Marine Copper Cable Testing Procedure: PN546

US English

Certifications

Type Approval Certificate: TAE000023M

US English

Brochures Non Product

Industrial Construction: Reliable Shipbuilding and Ship Operations Solutions: CPCB110--SA-ENG

US English

Line Cards

Copper Cabling Infrastructure Offering: D-COLC11

US English

System Warranty

Category 6A Shielded Guaranteed Headroom Platform: COFL09--WW-ENG

US English

Specification Sheets

TX7000 Shielded Copper Cable for Harsh Environments - S/FTP: COSP304--WW-ENG

US English

Technology Briefs

Marine Copper Cable Technology Brief

US English

Technology Briefs

Color-Coding Considerations for Identification of Horizontal Cabling: COTB09--WW-ENG

US English

Certifications

Certificate of Design Assessment PSM7004

US English

Reference Architecture

Industrial Copper Cabling Techniques Configuration Drawing: PCD0009

US English

Reference Architecture

Industrial Copper Cabling Techniques with Allen-Bradley Devices Configuration Drawing: PCD0006

US English

Related Products