PSM7004IG-KEM

Copper Cable

Category 7 low smoke, halogen free, fire retardant (LSHF-FR), 4-pair S/FTP shielded marine copper cable. Stranded copper conductors are 4 x 2/0.27mm+2+. Conductors are twisted in pairs, each individual twisted pair is surrounded by a foil, covered with an overall braided shield and is protected by an oil and fuel resistant, low smoke, halogen free, and fire retardant jacket.

Specifications

Overall Length (ft.)

3280

Overall Length (m)

1000

Jacket Material

High Density Polyethylene

Conductor Gauge (AWG)

23

Nominal Diameter (In.)

0.063

Nominal Diameter (mm)

1.6

Insulation Diameter (In.)

0.06

Insulation Diameter (mm)

1.6

Number of Pairs

4

Sub Brand

PanNet

Maximum Installation Temperature (°F)

122

Package Type

Reel

Color

International Gray

Flammability Rating

LSZH-3

Application

Harsh Environment; Indoor; Marine; Oil/Gas

Cable Type

S/FTP

Installation Tension

100N (22 lbf)

Length (ft.)

3280

Note

Available in all regions

Operating Temperature

-40°C to 85°C (-40°F to 185°F)

Part Features

23 AWG stranded conductor wire, individually foiled pairs with overall braided shield, robust jacketing and tested beyond the strands

Performance Level

Category 7

RoHS Compliancy Status

Compliant

Min. Order Qty.

4

Packaging Details

UPC

07498363808

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

8.0100

Std. Ctn. Qty.

4

Std. Ctn. Volume (cf)

724.0000

Resources

Videos

TX7000 Shielded Marine Copper Cable Termination Video

US English

Certifications

TX7000 Shielded Marine Copper Cable ETL Certificate

US English

Installation Documents

TX7000 Shielded Marine Copper Cable Testing Procedure: PN546

US English

Specification Sheets

TX7000 Shielded Copper Cable for Harsh Environments - S/FTP: COSP304--WW-ENG

US English

Technology Briefs

Marine Copper Cable Technology Brief

US English

Certifications

Type Approval Certificate - DNV-GL

US English

Flyers

Category 6A Shielded Guaranteed Headroom Platform: COFL09--WW-ENG

US English

Related Products