PSMDA7004BL-LED

Copper Cable

Shielded marine MUD-resistant armored copper cable, category 7 S/FTP, low smoke zero halogen (LSZH), 4-pair, conductors are 22 AWG construction with foamed PE insulation, twisted in pairs, each surrounded by a foil, covered with an overall braided shield, and a thermoplastic copolymer inner jacket, which is covered by a stainless steel armor and an oil-, fuel-, UV- and MUD-resistant halogen-free, fire-retardant LSZH (SHF2) (IEC 60332-1/-3) jacket, black.

Specifications

Overall Length (ft.)

1640

Overall Length (m)

500

Jacket Material

High Density Polyethylene

Conductor Gauge (AWG)

22

Nominal Diameter (In.)

0.496

Nominal Diameter (mm)

12.6

Insulation Diameter (In.)

0.07

Insulation Diameter (mm)

1.8

Number of Pairs

4

Sub Brand

PanNet

Maximum Operating Temperature (°C)

80

Maximum Operating Temperature (°F)

176

Minimum Operating Temperature (°C)

-40

Minimum Operating Temperature (°F)

-40

Maximum Installation Temperature (°F)

176

Package Type

Reel

Color

Black

Flammability Rating

LSZH-3 (60332-3)

Length (ft.)

1640

Application

Harsh Environment; Outdoor; Marine; Oil/Gas

BMEcat - AWG Area

22 AWG

Cable Type

S/FTP

Installation Tension

100N (22 lbf)

Note

Available in all regions

Part Features

23 AWG stranded conductor wire, individually foiled pairs with overall braided shield, robust jacketing and tested beyond the strands

Performance Level

Category 7

RoHS Compliancy Status

Compliant

Min. Order Qty.

2

Packaging Details

UPC

07498320201

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

8.5309

Std. Ctn. Qty.

2

Std. Ctn. Volume (cf)

17.0619

Resources

Technology Briefs

Color-Coding Considerations for Identification of Horizontal Cabling: COTB09--WW-ENG

US English

Line Cards

Copper Cabling Infrastructure Offering: D-COLC11

US English

System Warranty

Category 6A Shielded Guaranteed Headroom Platform: COFL09--WW-ENG

US English

Certifications

ABS Certificate of Design Assessment: 14-HS1117258A-PDA

US English

Specification Sheets

TX7000 Shielded S/FTP Armored Copper Cable for Extreme Harsh Environments: COSP326--WW-ENG

US English

Videos

TX6A 10Gig Shielded Jack Module Termination Instructions: COCat6AMarineTermination--169-ENG (IOS)

US English

Brochures Non Product

Industrial Construction: Reliable Shipbuilding and Ship Operations Solutions: CPCB110--SA-ENG

US English

Videos

TX6A 10Gig Shielded Jack Module Termination Instructions: COCat6AMarineTermination--169-ENG (Windows)

US English

Flyers

Category 6A Shielded Guaranteed Headroom Platform: COFL09--WW-ENG

US English

Installation Documents

TX6A 10Gig Shielded Jack Module Instructions PN578

US English

Certifications

Type Approval Certificate

US English

Related Products