PUC30100WH-A

Copper Cable

Copper cable, category 3 UTP, CM, 100-pair, conductors are 24 AWG construction and protected in a PVC jacket, white.

Specifications

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

Polyvinyl chloride

Conductor Gauge (AWG)

24

Nominal Diameter (In.)

0.827

Nominal Diameter (mm)

21

Insulation Diameter (In.)

0.048

Insulation Diameter (mm)

1.22

Number of Pairs

100

Sub Brand

PanNet

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°F)

122

Package Type

Reel

Color

White

Flammability Rating

CM

Length (ft.)

1000

Application

Indoor

Cable Type

U/UTP

Note

Available in Asia Pacific and South America

Part Features

Descending length cable markings - easy identification of remaining cable reduces installation time and cable scrap, Easy payout reel - ensures proper performance and provides quick installation

Performance Level

Category 3

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498373376

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

5.5963

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Line Cards

Copper Cabling Infrastructure Offering: D-COLC11

US English

Specification Sheets

TX3000™ Category 3 Multi-Pair UTP Cable

US English

Related Products