best seller

PUC5504BUY

Copper Cable

Copper cable, premium category 5e UTP, CM, 4-pair, conductors are 24 AWG construction with HDPE insulation, twisted in pairs and protected by a flame-retardant PVC jacket, black, blue.

Specifications

Note

Available in Asia Pacific and South America

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

Polyvinyl chloride

Conductor Gauge (AWG)

24

Nominal Diameter (In.)

0.193

Nominal Diameter (mm)

4.9

Insulation Diameter (In.)

0.04

Number of Pairs

4

Sub Brand

PanNet

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

167

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°F)

122

Package Type

Easy-payout carton

Color

Blue

Flammability Rating

CM

Length (ft.)

1000

Application

Indoor

Cable Type

U/UTP

Maximum Wire Insulation Diameter (mm)

1.2

Part Features

Third party tested, Descending length cable markings, Tested beyond the standards and Easy payout carton

Performance Level

Category 5e

RoHS Compliancy Status

Compliant

Min. Order Qty.

36

Packaging Details

UPC

07498305781

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.2447

Std. Ctn. Qty.

36

Std. Ctn. Volume (cf)

44.8107

Resources

Line Cards

Copper Cabling Infrastructure Offering: D-COLC11

US English

System Warranty

Category 5e UTP Guaranteed Headroom Platform (Europe, Middle East, Africa, Asia, Latin America): COFL17--WW-UKE

US English

Technology Briefs

Color-Coding Considerations for Identification of Horizontal Cabling: COTB09--WW-ENG

US English

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Certifications

ETL Report of Test (Channel): 100506464CRT-001a

US English

Specification Sheets

TX5500 UTP Copper Cable

US English

Related Products