PUC5C04IG-C

Copper Cable

Category 5e, CM, 4-pair, UTP copper cable. Copper conductors are 24 AWG construction with PE insulation. Conductors are twisted in pairs, and all four pairs are covered by a PVC jacket.

Specifications

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

Polyvinyl chloride

Conductor Gauge (AWG)

24

Nominal Diameter (In.)

0.189

Nominal Diameter (mm)

4.8

Insulation Diameter (In.)

0.03

Number of Pairs

4

Sub Brand

PanNet

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

167

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°F)

122

Package Type

Easy-payout carton

Color

International Gray

Flammability Rating

CM

Application

Indoor

Cable Type

U/UTP

Length (ft.)

1000

Maximum Wire Insulation Diameter (mm)

0.9

Note

Available in Asia Pacific and South America

Part Features

Third party tested, Descending length cable markings, Tested beyond the standards and Easy payout carton

Performance Level

Category 5e

RoHS Compliancy Status

Compliant

Min. Order Qty.

36

Packaging Details

UPC

07498319418

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.2760

Std. Ctn. Qty.

36

Std. Ctn. Volume (cf)

45.9352

Resources

Line Cards

Copper Cabling Infrastructure Offering: D-COLC11

US English

Certifications

Declaration of Performance No. PAN-DOP-CC021

US English

Specification Sheets

TX5e™ Category 5e UTP Copper Cable: COSP366--WW

US English

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Technology Briefs

Color-Coding Considerations for Identification of Horizontal Cabling: COTB09--WW-ENG

US English

Related Products