best seller

PUC6004BU-FE

Copper Cable

Copper cable, enhanced category 6 UTP, CM, 4-pair, conductors are 23 AWG construction with HDPE insulation, twisted in pairs, separated by an integrated pair divider, and protected by a flame-retardant PVC jacket, blue.

Specifications

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

Polyvinyl chloride

Conductor Gauge (AWG)

23

Nominal Diameter (In.)

0.225

Nominal Diameter (mm)

5.7

Insulation Diameter (In.)

0.04

Number of Pairs

4

Sub Brand

PanNet

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°F)

122

Package Type

Easy-payout carton

Color

Blue

Flammability Rating

CM

Length (ft.)

1000

Application

Indoor

Cable Type

U/UTP

Maximum Wire Insulation Diameter (mm)

1.2

Note

Available in Asia Pacific and South America

Part Features

Third party tested, Guaranteed channel performance above the standards, Cross-divider, Tested beyond the standards and Descending length cable markings

Performance Level

Category 6

RoHS Compliancy Status

Compliant

Min. Order Qty.

24

Packaging Details

UPC

07498387841

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.9367

Std. Ctn. Qty.

24

Std. Ctn. Volume (cf)

46.4813

Resources

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Specification Sheets

TX6000™ Enhanced Category 6 U/UTP Copper Cable COSP378--WW-ENG

US English

Selection Guides

Category 6 UTP Copper Cabling System Selection Guide

US English

Certifications

ETL PUC6004 Channel Report of Test Certificate 6 Conn.

US English

System Warranty

Guaranteed Performance Beyond the Standards TX6000™ UTP Copper Cabling Systems : COFL13

US English

Related Products