PUC6AM04WH-CEG

Copper Cable

Cat 6A, CM, 4-pair UTP copper cable, twisted pairs, 23 AWG separated by an integrated pair divider, surrounded by Advanced MaTriX tape protected by a PVC jacket. 0.285 (7.2mm) diameter. White, Euro pallet, 1000ft/305m

Specifications

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

Polyvinyl chloride

Conductor Gauge (AWG)

23

Nominal Diameter (In.)

0.285

Nominal Diameter (mm)

7.2

Insulation Diameter (In.)

0.04

Insulation Diameter (mm)

1.2

Number of Pairs

4

Sub Brand

PanNet

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

167

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°F)

140

Package Type

Reel

Color

White

Flammability Rating

CM

Application

Indoor

CE Compliant

EuroClass Eca

Cable Type

U/UTP

Length (ft.)

1000

Note

Available in Asia Pacific and South America

Part Features

MaTriX Technology, Interoperable, Superior headroom warranty, Round cable design, Highest density, Descending length cable markings

Performance Level

Category 6A

RoHS Compliancy Status

Compliant

Min. Order Qty.

18

Packaging Details

UPC

07498307164

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.0698

Std. Ctn. Qty.

18

Std. Ctn. Volume (cf)

37.2560

Resources

Certifications

ETL PUC6AM04 Channel Repor of Test Certificate

US English

Certifications

Declaration of Performance No. PAN-DOP-CC023

US English

Specification Sheets

TX6A™ 10Gig™ UTP Copper Cable - D-COSP369

US English

Related Products