best seller

PUC6C04BU-C

Copper Cable

Copper cable, category 6 UTP, CM, 4-pair, conductors are 24 AWG construction with PE insulation, twisted in pairs, separated by a cross divider, and covered by a PVC jacket, blue.

Specifications

Note

Available in Asia Pacific and South America

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

Polyvinyl chloride

Conductor Gauge (AWG)

24

Nominal Diameter (In.)

0.233

Nominal Diameter (mm)

5.9

Insulation Diameter (In.)

0.04

Insulation Diameter (mm)

1

Number of Pairs

4

Sub Brand

PanNet

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

167

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°F)

122

Package Type

Easy-payout carton

Color

Blue

Flammability Rating

CM

Length (ft.)

1000

Application

Indoor

Cable Type

U/UTP

Installation Tension

110 N (25 lbf)

Part Features

Third party tested, Descending length cable markings, Cross divider, Tested beyond the standards and Easy payout box

Performance Level

Category 6

Voltage

80V

RoHS Compliancy Status

Compliant

Min. Order Qty.

20

Packaging Details

UPC

07498319407

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.2295

Std. Ctn. Qty.

20

Std. Ctn. Volume (cf)

44.5907

Resources

Certifications

ETL Channel Report of Test Certificate (PUC6C04)

US English

Certifications

ETL Channel Report of Test Certificate (PUC6C04)

US English

Certifications

ETL Channel Report of Test Certificate (PUC6C04)

US English

Line Cards

Copper Cabling Infrastructure Offering: D-COLC11

US English

Catalogs

Network Infrastructure for the Enterprise Preferred Parts – South Asia

US English

Technology Briefs

Color-Coding Considerations for Identification of Horizontal Cabling: COTB09--WW-ENG

US English

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Specification Sheets

TX6™ Category 6 UTP Copper Cable

US English

Related Products