PUC6X04BU

Copper Cable

Copper cable, category 6A UTP, CM, 4-pair, conductors are 23 AWG construction and protected in a PVC jacket, blue.

Specifications

Part Features

Jack modules are 100% tested to ensure NEXT and RL performance

Performance Level

Category 6A

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498371354

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

4.5209

Std. Ctn. Qty.

12

Std. Ctn. Volume (cf)

54.2503

Resources

Technical References

Extended Reach over Copper Cable: TR124

US English

System Warranty

Category 6A Headroom Platform: COFL20--WW-ENG

US English

Application Notes

Deploying 10GBASE-T as the Low-Cost Patch to the Cloud: ZCAN03--WW-ENG

US English

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Technology Briefs

Color-Coding Considerations for Identification of Horizontal Cabling: COTB09--WW-ENG

US English

Installation Documents

TX6A and TX6A-SD 10Gig UTP Copper Cabling System Testing Procedures: PN524B

US English

Selection Guides

TX6A 10GIg UTP Copper Cabling System: COSG03--SA-ENG

US English

Specification Sheets

TX6A 10Gig UTP Copper Cable (CM): WW-COSP146

US English

Related Products