PUC6XC04WH-CEG

Copper Cable

Copper cable, category 6A UTP, CM, 4-pair, conductors are 23 AWG with HDPE and foam PE insulation, twisted in pairs, separated by an integrated pair divider, surrounded by a flame-retardant CM jacket, white.

Specifications

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

Polyvinyl chloride

Conductor Gauge (AWG)

23

Nominal Diameter (In.)

0.325

Nominal Diameter (mm)

8.3

Insulation Diameter (In.)

0.04

Insulation Diameter (mm)

1.1

Number of Pairs

4

Sub Brand

PanNet

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

167

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°F)

167

Package Type

Reel

Color

White

Flammability Rating

CM

Length (ft.)

1000

Application

Indoor

Cable Type

U/UTP

Note

Available in Asia Pacific and South America

Part Features

Extended temperature range, Innovative pair divider, Descending length cable markings and bulk packaging

Performance Level

Category 6A

RoHS Compliancy Status

Compliant

Min. Order Qty.

18

Packaging Details

UPC

07498339909

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.9305

Std. Ctn. Qty.

18

Std. Ctn. Volume (cf)

34.7483

Resources

Specification Sheets

Category 6A UTP Copper Cable

US English

Technology Briefs

Color-Coding Considerations for Identification of Horizontal Cabling: COTB09--WW-ENG

US English

Line Cards

Copper Cabling Infrastructure Offering: D-COLC11

US English

Installation Documents

Category 6A Standard Compliant UTP Copper Cable: PN576

US English

Technical References

Extended Reach over Copper Cable: TR124

US English

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Installation Documents

TX6A and TX6A-SD 10Gig UTP Copper Cabling System Testing Procedures: PN524B

US English

Certifications

ETL Channel Report of Test: 101237645CRT-001

US English

Application Notes

Deploying 10GBASE-T as the Low-Cost Patch to the Cloud: ZCAN03--WW-ENG

US English

Related Products