PUD6C2804WH-CE

Copper Cable

Copper Cable, Category 6, 4-Pair, 28 AWG, U/UTP, CM/LSZH (IEC60332-1)/LSZH (IEC 60332-3), White.

Specifications

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

High Density Polyethylene

Conductor Gauge (AWG)

28

Nominal Diameter (In.)

0.157

Nominal Diameter (mm)

4

Insulation Diameter (In.)

0.02

Number of Pairs

4

Sub Brand

PanNet

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

167

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°F)

122

Package Type

Reel

Color

White

Flammability Rating

CM, LSZH-3 (60332-3)

Length (ft.)

1000

Application

Indoor

CE Compliant

EuroClass Eca

Cable Type

U/UTP

Installation Tension

118 N (25 lbf)

Maximum Wire Insulation Diameter (mm)

0.6

Note

Available in Asia Pacific, EMEA and Latin America

Part Features

Third party tested, Easy payout carton, Smaller cable diameter and round flexible design, Extended temperature range and Descending length cable markings

Performance Level

Category 6

Voltage

80V

RoHS Compliancy Status

Compliant

Min. Order Qty.

30

Packaging Details

UPC

07498307122

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.1049

Std. Ctn. Qty.

30

Std. Ctn. Volume (cf)

33.1455

Resources

Certifications

Declaration of Performance No. PAN-DOP-CC014

US English

Certifications

ETL PUD6C2804 Channel Report Of Test Certificate TIA Specs

US English

Selection Guides

US English

Selection Guides

28 AWG Selection Guide - Category 6A, 6, & 5e (NA, LA): COSG10--WW-ENG

US English

Certifications

ETL PUD6C2804 Channel Report Of Test Certificate

US English

Installation Documents

28 AWG Patch Cords Installation Guide: N-COPN562--RevC--ENG.pdf

US English

Specification Sheets

TX6-28™ Category 6 U/UTP 28 AWG Copper Cable – LA, APAC, EMEA

US English

Installation Documents

28 AWG Patch Cords Installation Guide: N-COPN562--RevE--JPN.pdf

US English

Selection Guides

Patch Cord Selection Guide: D-COSG11--WW-ENG

US English

Related Products