best seller

PUFL6X04WH-KD

Copper Cable

Shielded copper cable, category 6A U/FTP, low smoke zero halogen (LSZH IEC 60332-1), 4-pair, conductors are 23 AWG with polyethylene (PE) insulation, twisted in pairs, each individual twisted pair covered by a metallic foil shield and protected by a LSZH jacket, white.

Specifications

Overall Length (ft.)

1640

Overall Length (m)

500

Jacket Material

High Density Polyethylene

Conductor Gauge (AWG)

23

Nominal Diameter (In.)

0.278

Nominal Diameter (mm)

7.1

Insulation Diameter (In.)

0.05

Insulation Diameter (mm)

1.4

Number of Pairs

4

Sub Brand

PanNet

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°F)

122

Package Type

Reel

Color

White

Flammability Rating

LSZH-1 (60332-1)

Length (ft.)

1640

CE Compliant

Euroclass Dca-s2,d2,a1

Application

Indoor

Cable Type

U/FTP

Note

Available in EMEA

Part Features

Individually foiled pairs, Internal drain wire and Descending length cable markings

Performance Level

Category 6A

RoHS Compliancy Status

Compliant

Min. Order Qty.

18

Packaging Details

UPC

07498302119

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.3136

Std. Ctn. Qty.

18

Std. Ctn. Volume (cf)

41.6442

Resources

Certifications

Intertek 3 Connector Channel Category 6A (PUFL6X04)

US English

Installation Documents

Panduit Tx6a™ 10gig™ Copper Cabling System Testing Procedures

US English

Brochures

Shielded Copper Cabling System

UK English

Certifications

Declaration of Performance No. PAN-DOP-CK008

US English

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Line Cards

Copper Cabling Infrastructure Offering: D-COLC11

US English

System Warranty

Category 6A Shielded Guaranteed Headroom Platform: COFL09--WW-ENG

US English

Specification Sheets

Mini-Com TX6A 10Gig Shielded Jack Modules COSP230

US English

Specification Sheets

TX6A™ 10Gig™ Shielded Copper Cable – U/FTP

UK English

Catalogs

Enterprise and Data Center Preferred Parts for Network Infrastructure: NCCB78--WW-ENG

US English

Selection Guides

TX6A 10Gig Shielded Copper Cabling System Selection Guide: COSG06--WW-ENG

US English

Technical References

Extended Reach over Copper Cable: TR124

US English

Certifications

ETL PUFL6X04 & 28 AWG Cords Channel Report of Test Certificate

US English

Flyers

Category 6A Shielded Guaranteed Headroom Platform: COFL09--WW-ENG

US English

Technology Briefs

Decision to Install Cat 6A: COTB04--WW-ENG

US English

Technology Briefs

Color-Coding Considerations for Identification of Horizontal Cabling: COTB09--WW-ENG

US English

Related Products