PUFR6X04BU-UG

Copper Cable

Shielded copper cable, category 6A U/FTP, riser (CMR), 4-pair, conductors are 23 AWG with HDPE insulation, twisted in pairs, each individual twisted pair includes a metallic foil shield and is protected by a low smoke, flame-retardant PVC jacket, blue.

Specifications

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

Polyvinyl chloride

Conductor Gauge (AWG)

23

Nominal Diameter (In.)

0.31

Nominal Diameter (mm)

7.87

Insulation Diameter (In.)

0.05

Insulation Diameter (mm)

1.5

Number of Pairs

4

Sub Brand

PanNet

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°F)

140

Package Type

Reel

Color

Blue

Flammability Rating

Riser (CMR)

Length (ft.)

1000

Application

Indoor

Cable Type

U/FTP

Note

Available in North and Latin America

Part Features

Third party tested, Additional feature and benefit, Cross-divider, Reduced attenuation, Easy payout carton, Tested beyond the standards and Descending length cable markings.

Performance Level

Category 6A

RoHS Compliancy Status

Compliant

Min. Order Qty.

5,000

Packaging Details

UPC

07498339789

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

2.9639

Std. Ctn. Qty.

20000

Std. Ctn. Volume (cf)

59.2778

Resources

Installation Documents

Panduit Tx6a™ 10gig™ Copper Cabling System Testing Procedures

US English

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Catalog Cut Sheets

PUFR6X04BU-UG Product Page

US English

Line Cards

Copper Cabling Infrastructure Offering: D-COLC11

US English

Specification Sheets

Mini-Com TX6A 10Gig Shielded Jack Modules COSP230

US English

Certifications

PUFR6X04**-UG TX6A™ 10 Gig™ Category 6A U/FTP CMR by Panduit

US English

Technical References

Extended Reach over Copper Cable: TR124

US English

Selection Guides

TX6A 10Gig Shielded Copper Cabling System Selection Guide: COSG06--WW-ENG

US English

Certifications

Panduit 4-Pair & Multipair Copper Data Cable Environmental Product Declaration

US English

Flyers

Category 6A Shielded Guaranteed Headroom Platform: COFL09--WW-ENG

US English

Technology Briefs

Decision to Install Cat 6A: COTB04--WW-ENG

US English

Specification Sheets

TX6A™10Gig™Shielded Copper Cable – U/FTP

US English

Related Products