PUFZ6X04BU-KD

Copper Cable

Shielded copper cable, category 6A U/FTP, low smoke zero halogen (LSZH IEC 60332-3), 4-pair, conductors are 23 AWG with PE insulation, twisted in pairs, each pair covered by a metallic foil shield and protected by a LSZH jacket, blue.

Specifications

Overall Length (ft.)

1640

Overall Length (m)

500

Jacket Material

High Density Polyethylene

Conductor Gauge (AWG)

23

Nominal Diameter (In.)

0.278

Nominal Diameter (mm)

7.1

Insulation Diameter (In.)

0.05

Insulation Diameter (mm)

1.4

Number of Pairs

4

Sub Brand

PanNet

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°F)

122

Package Type

Reel

Color

Blue

Flammability Rating

LSZH-3 (60332-3)

Length (ft.)

1640

CE Compliant

Euroclass Dca-s2,d1,a1

Application

Indoor

Cable Type

U/FTP

Note

Available in EMEA

Part Features

Individually foiled pairs, Internal drain wire and Descending length cable markings

Performance Level

Category 6A

RoHS Compliancy Status

Compliant

Min. Order Qty.

12

Packaging Details

UPC

07498396086

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

3.1188

Std. Ctn. Qty.

12

Std. Ctn. Volume (cf)

37.4259

Resources

Certifications

ETL Channel Report of Test Certicate (PUFZ6X04)

US English

Specification Sheets

TX6A™ 10Gig™ Shielded Copper Cable – U/FTP: COSP335--WW--UK

UK English

Certifications

Declaration of Performance No. PAN-DOP-CK009

US English

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Certifications

3P Third Party Testing Attestation of Conformity: 114857A

US English

Selection Guides

TX6A 10Gig Shielded Copper Cabling System Selection Guide: COSG06--WW-ENG

US English

Technology Briefs

Decision to Install Cat 6A: COTB04--WW-ENG

US English

Flyers

Category 6A Shielded Guaranteed Headroom Platform: COFL09--WW-ENG

US English

Related Products