PUL30100WH-A

Copper Cable

Copper cable, category 3 UTP, low smoke zero halogen (LSZH), 100-pair, conductors are 24 AWG construction and protected in a flame-retardant LSZH jacket, white.

Specifications

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

High Density Polyethylene

Conductor Gauge (AWG)

24

Nominal Diameter (In.)

0.827

Nominal Diameter (mm)

21

Insulation Diameter (In.)

0.048

Insulation Diameter (mm)

1.22

Number of Pairs

100

Sub Brand

PanNet

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°F)

122

Package Type

Reel

Color

White

Flammability Rating

LSZH-1 (60332-1)

Length (ft.)

1000

Application

Indoor

Cable Type

U/UTP

Note

Available in Latin America and Asia Pacific

Part Features

Descending length cable markings - easy identification of remaining cable reduces installation time and cable scrap, Easy payout reel - ensures proper performance and provides quick installation

Performance Level

Category 3

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498378265

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

5.5963

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

TX3000™ Category 3 Multi-Pair UTP Cable

US English

Related Products