best seller

PUL5504WH-EY

Copper Cable

Enhanced copper cable, category 5e UTP, low smoke zero halogen (LSZH), 4-pair, conductors are 24 AWG construction with HDPE insulation, twisted in pairs and protected by a LSZH jacket, white.

Specifications

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

High Density Polyethylene

Conductor Gauge (AWG)

24

Nominal Diameter (In.)

0.194

Nominal Diameter (mm)

4.9

Insulation Diameter (In.)

0.04

Number of Pairs

4

Sub Brand

PanNet

Maximum Installation Temperature (°F)

122

Package Type

Easy-payout carton

Color

White

Flammability Rating

LSZH-1 (60332-1)

Length (ft.)

1000

Operating Temperature

-20°C to 75°C (-4°F to 167°F)

CE Compliant

Euroclass Dca,s2,d2,a1

Application

Indoor

Cable Type

U/UTP

Maximum Wire Insulation Diameter (mm)

1.2

Note

Available in EMEA

Part Features

Third party tested, Easy payout box, Descending length cable markings and tested beyond the standards

Performance Level

Category 5e

RoHS Compliancy Status

Compliant

Min. Order Qty.

24

Packaging Details

UPC

07498371754

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.9043

Std. Ctn. Qty.

24

Std. Ctn. Volume (cf)

45.7031

Resources

Line Cards

Copper Cabling Infrastructure Offering: D-COLC11

US English

System Warranty

Category 5e UTP Guaranteed Headroom Platform (Europe, Middle East, Africa, Asia, Latin America): COFL17--WW-UKE

US English

Certifications

ETL PUL5504 Channel Report of Test Certificate

US English

Specification Sheets

TX5500 UTP Copper Cable: COSP365--WW-ENG

US English

Technology Briefs

Color-Coding Considerations for Identification of Horizontal Cabling: COTB09--WW-ENG

US English

Certifications

Declaration of Performance No. PAN-DOP-CF001

US English

Catalogs

Enterprise and Data Center Preferred Parts for Network Infrastructure: NCCB78--WW-ENG

US English

Certifications

Declaration of Performance: CORP001--WW-ENG

US English

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Related Products