obsolete

PUL5C04BU-C

Copper Cable

Copper cable, category 5e UTP, low smoke zero halogen (LSZH), 4-pair, conductors are 24 AWG construction with PE insulation, twisted in pairs, and all four pairs are covered by a LSZH jacket, blue.

Specifications

Nominal Diameter (mm)

5

Insulation Diameter (In.)

0.03

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

167

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

14

BMEcat - Stranding element

Pairs

Maximum Wire Insulation Diameter (mm)

0.9

Performance Level

Category 5e

RoHS Compliancy Status

Compliant

Min. Order Qty.

36

Packaging Details

UPC

07498319422

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.2760

Std. Ctn. Qty.

36

Std. Ctn. Volume (cf)

45.9352

Resources

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Technology Briefs

Color-Coding Considerations for Identification of Horizontal Cabling: COTB09--WW-ENG

US English

Line Cards

Copper Cabling Infrastructure Offering: D-COLC11

US English

Certifications

ETL Channel Report of Test Certificate (PUL5C04)

US English

Related Products