best seller

PUL6004WH-FE

Copper Cable

Enhanced Cat 6 copper cable, 23 AWG, low smoke zero halogen (LSZH) (IEC60332-1), 4 pair, White, Euro Pallet.

Specifications

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

High Density Polyethylene

Conductor Gauge (AWG)

23

Nominal Diameter (In.)

0.224

Nominal Diameter (mm)

5.7

Insulation Diameter (In.)

0.04

Number of Pairs

4

Sub Brand

PanNet

Maximum Installation Temperature (°F)

122

Package Type

Reel

Color

White

Flammability Rating

LSZH-1

Length (ft.)

1000

Operating Temperature

-20°C to 60°C (-4°F to 140°F)

CE Compliant

Euroclass Dca,s2,d2,a1

Application

Indoor

Cable Type

U/UTP

Installation Tension

110 N (25 lbf)

Maximum Wire Insulation Diameter (mm)

1.2

Note

Available in Latin America and Asia Pacific

Part Features

Third party tested, Guaranteed channel performance above the standards, Cross-divider, Reduced attenuations, Reelex packaging and tested beyond the standards

Performance Level

Category 6

Voltage

80V

RoHS Compliancy Status

Compliant

Min. Order Qty.

24

Packaging Details

UPC

07498387866

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.9369

Std. Ctn. Qty.

24

Std. Ctn. Volume (cf)

46.4852

Resources

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Specification Sheets

TX6000™ Enhanced Category 6 U/UTP Copper Cable: COSP381

US English

Selection Guides

Category 6 UTP Copper Cabling System Selection Guide

US English

System Warranty

Guaranteed Performance Beyond the Standards TX6000™ UTP Copper Cabling Systems : COFL13

US English

Certifications

ETL 6 Connector Channel Report of Test PUL6004

US English

Certifications

Third Party Certifications: CORP1--WW-ETL-PUL6004 001ACable

US English

Certifications

ETL PUL6004 Channel Report of Test Certificate

US English

Certifications

Declaration of performance No. PAN-DOP-CF002

US English

Related Products