PUL6004WHY

Copper Cable

Copper cable, enhanced category 6 UTP, low smoke zero halogen (LSZH), 4-pair, conductors are 23 AWG construction with HDPE insulation, twisted in pairs, separated by an integrated pair divider, and all four pairs are protected by an LSZH (IEC 60332-1) jacket, white.

Specifications

AWG Size

23

Length (ft.)

1000

Length (m)

305

Nominal Diameter (In.)

0.224

Nominal Diameter (mm)

5.7

Jacket Material

High Density Polyethylene

No. of Pairs

4

Installation Temperature

0°C to 50°C (32°F to 122°F)

Operating Temperature

-20°C to 60°C (-4°F to 140°F)

Packaging Type

Reel in a box

Application

Indoor

Cable Type

U/UTP

Color

White

Flammability Rating

LSZH-1 (60332-1)

Installation Tension

110 N (25 lbf)

Insulation Diameter (In.)

0.031-0.048

Insulation Diameter (mm)

0.80-1.22

Note

Available in Latin America and Asia Pacific

Part Features

Third party tested, Guaranteed channel performance above the standards, Cross-divider, Reduce attenuation, Reel-in-a-box or reel, Tested beyond the standards and Descending length cable markings

Performance Level

Category 6

Sub Brand

PanNet

Voltage

80V

RoHS Compliancy Status

Compliant

Min. Order Qty.

27

Packaging Details

UPC

07498371778

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.9628

Std. Ctn. Qty.

27

Std. Ctn. Volume (cf)

52.9945

Resources

Certifications

ETL Report of Test (Cable): 100394839CRT-001a

US English

Certifications

ETL PUL6004 Channel Report of Test Certificate

US English

Line Cards

Copper Cabling Infrastructure Offering: D-COLC11

US English

System Warranty

Guaranteed Performance Beyond the Standards TX6000™ UTP Copper Cabling Systems : COFL13

US English

Certifications

ETL 6 Connector Channel Report of Test PUL6004

US English

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Specification Sheets

TX6000™ Enhanced Cat.6 Copper Cable: COSP261--WW

US English

Certifications

Declaration of performance No. PAN-DOP-CF002

US English

Technology Briefs

Color-Coding Considerations for Identification of Horizontal Cabling: COTB09--WW-ENG

US English

Related Products