PUL6A04BL-KEG

Copper Cable

Copper Cable, Cat 6A, 4-Pair, 23 AWG, UTP, LSZH, Euroclass Eca, 1000ft/305m

Specifications

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

LSFRZH

Conductor Gauge (AWG)

23

Nominal Diameter (In.)

0.3

Nominal Diameter (mm)

7.6

Number of Pairs

4

Sub Brand

PanNet

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

167

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°F)

158

Package Type

Reel

Color

Black

Standards Met

ISO 11801 Class EA and ANSI/TIA-568-C.2 Category 6A standard

Flammability Rating

LSZH-1 (60332-1)

Application

Indoor

CE Compliant

EuroClass Eca

Cable Color

Black

Cable Type

U/UTP

Length (ft.)

1000

Note

Middle East cable

Performance Level

Category 6A

Weight (Kg)

16

Weight (lb)

36

RoHS Compliancy Status

Compliant

Min. Order Qty.

18

Packaging Details

UPC

61305626017

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.2610

Std. Ctn. Qty.

18

Std. Ctn. Volume (cf)

40.6978

Resources

Installation Documents

Panduit Tx6a™ 10gig™ Copper Cabling System Testing Procedures

US English

Certifications

Declaration Of Performance

US English

Specification Sheets

TX6A™ 10Gig™ UTP Copper Cable with MaTriX Technology – Middle East

US English

Related Products