PUL6A04BU-CEG

Copper Cable

Copper cable, category 6A UTP, low smoke zero halogen (LSZH), 4-pair, conductors are 23 AWG with HDPE insulation, twisted in pairs, separated by an integrated pair divider, surrounded by a patent-pending matrix tape and protected by a low smoke zero halogen (LSZH) jacket, blue.

Specifications

Insulation Diameter (In.)

0.04

Insulation Diameter (mm)

1.2

Installation Tension

110N (25 lbf)

Part Features

Interoperable, MaTriX technology, Superior headroom warranty, Round cable design, Extended temperature range and Cross-divider

Performance Level

Category 6A

RoHS Compliancy Status

Compliant

Min. Order Qty.

18

Packaging Details

UPC

07498333185

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.1728

Std. Ctn. Qty.

18

Std. Ctn. Volume (cf)

39.1111

Resources

Line Cards

Copper Cabling Infrastructure Offering: D-COLC11

US English

Technology Briefs

Decision to Install Cat 6A: COTB04--WW-ENG

US English

Technology Briefs

Color-Coding Considerations for Identification of Horizontal Cabling: COTB09--WW-ENG

US English

Installation Documents

TX6A and TX6A-SD 10Gig UTP Copper Cabling System with MaTriX Technology: PN390B

US English

Specification Sheets

TX6A 10Gig UTP Copper Cable with MaTriX Technology: COSP290--WW-ITA

US English

Specification Sheets

TX6A 10Gig UTP Copper Cable with MaTriX Technology: COSP290--SA-JPN

US English

Specification Sheets

TX6A 10Gig UTP Copper Cable with MaTriX Technology: COSP290--WW-RUS

US English

Technical References

Extended Reach over Copper Cable: TR124

US English

Installation Documents

Panduit Tx6a™ 10gig™ Copper Cabling System Testing Procedures

US English

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Certifications

US English

Certifications

US English

Installation Documents

TX6A and TX6A-SD 10Gig UTP Copper Cabling System Testing Procedures: PN524B

US English

Specification Sheets

TX6A™ 10Gig™ U/UTP Copper Cable with MaTriX Technology

US English

Application Notes

Deploying 10GBASE-T as the Low-Cost Patch to the Cloud: ZCAN03--WW-ENG

US English

Related Products