PUL6A04IG-KEG

Copper Cable

Copper Cable, Cat 6A, 4-Pair, 23 AWG, UTP, LSZH, Euroclass Eca, 1000ft/305m

Specifications

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

LSFRZH

Conductor Gauge (AWG)

23

Nominal Diameter (In.)

0.3

Nominal Diameter (mm)

7.6

Number of Pairs

4

Sub Brand

PanNet

Maximum Installation Temperature (°F)

158

Package Type

Reel

Color

Intl. Gray

Standards Met

ISO 11801 Class EA and ANSI/TIA-568-C.2 Category 6A standard

Flammability Rating

LSFRZH

Application

Indoor

CE Compliant

EuroClass Eca

Cable Color

International Gray

Cable Type

U/UTP

Length (ft.)

1000

Note

Middle East cable

Operating Temperature

-20°C to 75°C (-4°F to 167°F) during operation

Performance Level

Category 6A

Weight (Kg)

16

Weight (lb)

36

RoHS Compliancy Status

Compliant

Min. Order Qty.

18

Packaging Details

UPC

61305626013

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.2610

Std. Ctn. Qty.

18

Std. Ctn. Volume (cf)

40.6978

Resources

Installation Documents

Panduit Tx6a™ 10gig™ Copper Cabling System Testing Procedures

US English

Certifications

Declaration Of Performance

US English

Specification Sheets

TX6A™ 10Gig™ UTP Copper Cable with MaTriX Technology – Middle East

US English

Related Products