best seller

PUL6AM04WH-CEG

Copper Cable

Cat 6A Advanced MaTriX 4-pair 23 AWG copper cable, U/UTP, LSZH (Low Smoke Zero Halogen, IEC60332-1 and 60332-3) rated, White, Euro pallet, 1000ft/305m.

Specifications

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

Polyvinyl chloride

Conductor Gauge (AWG)

23

Nominal Diameter (In.)

0.28

Nominal Diameter (mm)

7.1

Insulation Diameter (In.)

0.04

Insulation Diameter (mm)

1.2

Number of Pairs

4

Sub Brand

PanNet

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

167

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°F)

140

Package Type

Reel

Color

White

Flammability Rating

LSZH-1 (60332-1)

Application

Indoor

CE Compliant

Euroclass Dca-s2,d2,a1

Cable Type

U/UTP

Note

Available in Asia Pacific, EMEA and Latin America

Part Features

MaTriX Technology, Interoperable, Superior headroom warranty, Round cable design, Highest density, Descending length cable markings

Performance Level

Category 6A

RoHS Compliancy Status

Compliant

Min. Order Qty.

18

Packaging Details

UPC

07498369470

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.1728

Std. Ctn. Qty.

18

Std. Ctn. Volume (cf)

39.1111

Resources

Certifications

Declaration of Performance No. PAN-DOP-CC006

US English

Technology Briefs

Decision to Install Cat 6A: COTB04--WW-ENG

US English

Catalogs

Preferred Parts Catalog for Latin America-ENG

US English

Catalogs

Network Infrastructure for the Enterprise Preferred Parts – Australia

US English

Catalogs

Enterprise and Data Center Preferred Parts for Network Infrastructure: NCCB78--WW-ENG

US English

Certifications

ETL Channel Report of Test Certificate (PUL6AM04): CORP1--WW-ENG-ETLShortChannel-PUL6AM04XX-CEG

US English

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

System Warranty

Guaranteed Performance Beyond the Standards

US English

Specification Sheets

TX6A™ 10Gig™ UTP Copper Cable - D-COSP369

US English

Certifications

ETL PUL6AM04 CHANNEL REPORT OF TEST CERTIFICATE

US English

Selection Guides

TX6A™ 10Gig™ UTP Copper Cabling System with Advanced MaTriX Technology

US English

Related Products