PUL6ASD04WH-CED

Copper Cable

Category 6A (SD), low smoke zero halogen (LSZH-1), 4-pair, UTP copper cable. Copper conductors are 26 AWG with HDPE insulation. Conductors are twisted in pairs, separated by an integrated pair divider, surrounded by a patent-pending matrix tape and protected by a LSZH (IEC 60332-1) flame-retardant PVC jacket. Ideal for installations up to 70 meters. Category 6A UTP at 0.240 in. (6.1mm).

Specifications

Overall Length (ft.)

1640

Overall Length (m)

500

Jacket Material

Polyvinyl chloride

Conductor Gauge (AWG)

26

Nominal Diameter (In.)

0.24

Nominal Diameter (mm)

6.1

Insulation Diameter (In.)

0.02

Number of Pairs

4

Sub Brand

PanNet

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

167

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°F)

140

Package Type

Reel

Color

White

Flammability Rating

LSZH-1 (60332-1)

Length (ft.)

1640

CE Compliant

Euroclass Dca,s2,d2,a1

Application

Indoor

Cable Type

U/UTP

Maximum Wire Insulation Diameter (mm)

0.7

Note

Available in Asia Pacific, EMEA and Latin America

Part Features

Interoperable, MaTriX technology, Superior headroom warranty, Smaller cable diameter than most Category 6 cable and round flexible design and Extended temperature range

Performance Level

Category 6A

Min. Order Qty.

18

Packaging Details

UPC

07498360089

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.0698

Std. Ctn. Qty.

18

Std. Ctn. Volume (cf)

37.2560

Resources

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Installation Documents

Panduit Tx6a™ 10gig™ Copper Cabling System Testing Procedures

US English

Certifications

ETL PUL6ASD04 Channel Report of Test Certificate

US English

Specification Sheets

TX6A-SD™ 10Gig™ U/UTP Copper Cable with MaTriX Technology: COSP289

US English

Certifications

Declaration of Performance No. PAN-DOP-CC007

US English

Related Products