PUL6C04WH-KE

Copper Cable

Category 6, low smoke zero halogen (LSZH), 4-pair, UTP copper cable. Copper conductors are 24 AWG construction with PE insulation, white. Conductors are twisted in pairs, separated by a cross divider, and covered by a LSZH jacket.

Specifications

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

High Density Polyethylene

Conductor Gauge (AWG)

24

Nominal Diameter (In.)

0.209

Nominal Diameter (mm)

5.3

Insulation Diameter (In.)

0.03

Insulation Diameter (mm)

0.97

Number of Pairs

4

Sub Brand

PanNet

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°F)

122

Package Type

Easy-payout carton

Color

White

Flammability Rating

LSZH-1 (60332-1)

Length (ft.)

1000

CE Compliant

EuroClass Eca

Application

Indoor

Cable Type

U/UTP

Installation Tension

110 N (25 lbf)

Note

Available in EMEA

Part Features

Third party tested, Descending length cable markings, Cross divider, Round cable design and Easy payout packaging

Performance Level

Category 6

Voltage

80V

RoHS Compliancy Status

Compliant

Min. Order Qty.

20

Packaging Details

UPC

07498395375

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.5746

Std. Ctn. Qty.

20

Std. Ctn. Volume (cf)

31.4913

Resources

Certifications

ETL Channel Report of Test Certificate (PUL6C04)

US English

Specification Sheets

TX6™ Category 6 LSZH UTP Copper Cable for EMEA

US English

Certifications

Declaration of Performance PAN-DOP-CK001

US English

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Selection Guides

Category 6 UTP Copper Cabling System Selection Guide

US English

Related Products