best seller

PUO6C04BL-U

Copper Cable

The copper cable is Category 6 outside plant (OSP) U/UTP, 4-pair with conductors that are 23 AWG construction with polyolefin insulation. The cable has a gel-filled construction to prevent moisture migration in underground and wet applications. Conductors are twisted in pairs, separated by a pair separator, and covered by a UV-resistant and abrasion-resistant polyethylene (PE) jacket. It is for duct and conduit installations only, it is not to be used in aerial or direct burial applications. It is black and 1000' (305m) long.

Specifications

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

High Density Polyethylene

Conductor Gauge (AWG)

23

Nominal Diameter (In.)

0.26

Nominal Diameter (mm)

6.6

Insulation Diameter (In.)

0.04

Insulation Diameter (mm)

1.1

Number of Pairs

4

Sub Brand

PanNet

Maximum Operating Temperature (°C)

80

Maximum Operating Temperature (°F)

176

Minimum Operating Temperature (°C)

-45

Minimum Operating Temperature (°F)

-49

Maximum Installation Temperature (°F)

140

Package Type

Reel

Color

Black

Flammability Rating

Outdoor

Length (ft.)

1000

Application

Outdoor

Cable Type

U/UTP

Installation Tension

110 N (25 lbf)

Note

Available in North America

Part Features

Robust design, Flooding compound and Reel

Performance Level

Category 6

Voltage

80V

RoHS Compliancy Status

Compliant

Min. Order Qty.

27,000

Packaging Details

UPC

07498304300

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

1.2449

Std. Ctn. Qty.

27000

Std. Ctn. Volume (cf)

33.6111

Resources

Catalogs

Preferred Parts Catalog for Mexico - Eng.

US English

Certifications

ETL PUO6C04 Channel Report of Test Certificate

US English

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Catalogs

Preferred Parts Catalog for Latin America-ENG

US English

Line Cards

Copper Cabling Infrastructure Offering: D-COLC11

US English

Catalogs

Preferred parts for network infrastructure

US English

Specification Sheets

TX6™ U/UTP Outside Plant (OSP) Copper Cable - North America and Middle East

US English

Technology Briefs

Color-Coding Considerations for Identification of Horizontal Cabling: COTB09--WW-ENG

US English

Related Products