PUP5504WH-UY

Copper Cable

Enhanced copper cable, category 5e UTP, plenum (CMP), 4-pair, conductors are 24 AWG construction with FEP/polyolefin insulation, twisted in pairs and protected by a low smoke, flame-retardant PVC jacket, white.

Specifications

Note

Available in North America

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

Polyvinyl chloride

Conductor Gauge (AWG)

24

Nominal Diameter (In.)

0.207

Nominal Diameter (mm)

5.3

Insulation Diameter (In.)

0.03

Insulation Diameter (mm)

0.97

Number of Pairs

4

Sub Brand

PanNet

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

167

Minimum Operating Temperature (°C)

-10

Minimum Operating Temperature (°F)

14

Maximum Installation Temperature (°F)

122

Package Type

Easy-payout carton

Color

White

Flammability Rating

Plenum (CMP)

Length (ft.)

1000

Application

Indoor

Cable Type

U/UTP

Part Features

Easy payout box, Tested beyond the standards and Descending length cable markings

Performance Level

Category 5e

RoHS Compliancy Status

Compliant

Min. Order Qty.

13,000

Packaging Details

UPC

07498305802

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

1.4573

Std. Ctn. Qty.

39000

Std. Ctn. Volume (cf)

56.8333

Resources

Specification Sheets

TX5500™ Premium Category 5e U/UTP Copper Cable: D-COSP259--WW-ENG

US English

System Warranty

Guaranteed Headroom Platform, Category 5e UTP North America: COFL14--WW-ENG

US English

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Line Cards

Copper Cabling Infrastructure Offering: D-COLC11

US English

Certifications

Environmental Product Declaration Panduit 4-Pair & Multipair Copper Data Cable

US English

Certifications

Panduit 4-Pair & Multipair Copper Data Cable Environmental Product Declaration

US English

Technology Briefs

Color-Coding Considerations for Identification of Horizontal Cabling: COTB09--WW-ENG

US English

Related Products