PUP5525IG-UY

Copper Cable

Copper cable, category 5e UTP, plenum (CMP), 25-pair, conductors are 24 AWG construction with FEP insulation, twisted in pairs and placed in a low smoke, flame-retardant, fluoropolymer jacket, international gray.

Specifications

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

Polyvinyl chloride

Conductor Gauge (AWG)

24

Nominal Diameter (In.)

0.455

Nominal Diameter (mm)

11.6

Insulation Diameter (In.)

0.037

Insulation Diameter (mm)

0.94

Number of Pairs

25

Sub Brand

PanNet

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

167

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°F)

122

Package Type

Reel

Color

International Gray

Flammability Rating

Plenum (CMP)

Length (ft.)

1000

Application

Indoor

Cable Type

U/UTP

Note

Available in North America

Part Features

Descending length cable markings, Third party tested and Tested beyond standards

Performance Level

Category 5e

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498311109

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

17.9259

Std. Ctn. Qty.

3000

Std. Ctn. Volume (cf)

53.7778

Resources

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Technology Briefs

Color-Coding Considerations for Identification of Horizontal Cabling: COTB09--WW-ENG

US English

Certifications

Environmental Product Declaration Panduit 4-Pair & Multipair Copper Data Cable

US English

Technology Briefs

Impact of 2017 National Electric Code on Power over Ethernet Cabling: COTB11

US English

Certifications

Panduit 4-Pair & Multipair Copper Data Cable Environmental Product Declaration

US English

Certifications

ETL Report of Test Certificate (PUP5525)

US English

Catalog Cut Sheets

PUR5525IG Product Page

US English

Specification Sheets

TX5500 25-Pair Category 5e UTP Copper Cable Spec Sheet

US English

Line Cards

Copper Cabling Infrastructure Offering: D-COLC11

US English

Related Products