best seller

PUP5C04WH-U

Copper Cable

Copper cable, category 5e U/UTP, plenum (CMP), 4-pair, conductors are 24 AWG construction with FEP/polyolefin insulation, twisted in pairs and protected by a low smoke, flame-retardant PVC jacket, white.

Specifications

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

Polyvinyl chloride

Conductor Gauge (AWG)

24

Nominal Diameter (In.)

0.21

Nominal Diameter (mm)

5.3

Insulation Diameter (In.)

0.03

Number of Pairs

4

Sub Brand

PanNet

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

167

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°F)

122

Package Type

Easy-payout carton

Color

White

Flammability Rating

Plenum (CMP)

Length (ft.)

1000

Application

Indoor

Cable Type

U/UTP

Maximum Wire Insulation Diameter (mm)

0.9

Note

Available in North America

Part Features

Third party tested, Descending length cable markings, Tested beyond the standards and Easy payout carton

Performance Level

Category 5e

RoHS Compliancy Status

Compliant

Min. Order Qty.

10,000

Packaging Details

UPC

07498328217

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

1.9556

Std. Ctn. Qty.

30000

Std. Ctn. Volume (cf)

58.6667

Resources

Specification Sheets

TX5e™ Category 5e U/UTP Copper Cable

US English

Certifications

ETL Report of Test Certificate (PUP5C04)

US English

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Certifications

ETL Report of Test (Channel with Leadframe Jack): 3193498CRT-001c

US English

Certifications

ETL Report of Test (Channel with Punchdown Jack): 3193498CRT-001d

US English

Line Cards

Copper Cabling Infrastructure Offering: D-COLC11

US English

Certifications

Environmental Product Declaration Panduit 4-Pair & Multipair Copper Data Cable

US English

Certifications

Panduit 4-Pair & Multipair Copper Data Cable Environmental Product Declaration

US English

Technology Briefs

Color-Coding Considerations for Identification of Horizontal Cabling: COTB09--WW-ENG

US English

Related Products