best seller

PUP6004WH-UY

Copper Cable

Copper cable, enhanced category 6 UTP, plenum, 4-pair, conductors are 23 AWG construction with FEP/polyolefin insulation, twisted in pairs and placed in a low smoke, flame-retardant PVC jacket, white.

Specifications

Note

Available in North America

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

Polyvinyl chloride

Conductor Gauge (AWG)

23

Nominal Diameter (In.)

0.233

Nominal Diameter (mm)

5.7

Insulation Diameter (In.)

0.04

Insulation Diameter (mm)

1

Number of Pairs

4

Sub Brand

PanNet

Maximum Operating Temperature (°C)

90

Maximum Operating Temperature (°F)

194

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°F)

122

Package Type

Reel in a box

Color

White

Flammability Rating

Plenum (CMP)

Length (ft.)

1000

Application

Indoor

Cable Type

U/UTP

Installation Tension

110 N (25 lbf)

Part Features

Third party tested, Integrated pair divider and EZ-Brake™ Reel-in-a-box

Performance Level

Category 6

Voltage

80V

RoHS Compliancy Status

Compliant

Min. Order Qty.

9,000

Packaging Details

UPC

07498305816

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

2.2407

Std. Ctn. Qty.

27000

Std. Ctn. Volume (cf)

60.5000

Resources

System Warranty

Category 6 UTP Guaranteed Headroom Platform North America

US English

Installation Documents

Installation Instructions: EZ-Brake System

US English

Certifications

ETL Report Of Test CORP1--WW-ENG

US English

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Line Cards

Copper Cabling Infrastructure Offering: D-COLC11

US English

Certifications

ETL PUP6004 with Netkey Channel Report of Test Certificate

US English

Flyers

Category 6 UTP Guaranteed Headroom Platform North America

US English

Specification Sheets

TX6000 Enhanced Category 6 UTP Copper Cable: COSP260--WW-ENG

US English

Certifications

ETL Report of Test (Channel): 3187041CRT-002a

US English

Technology Briefs

Color-Coding Considerations for Identification of Horizontal Cabling: COTB09--WW-ENG

US English

Related Products