best seller

PUP6504BU-UY

Copper Cable

Copper cable, premium category 6 UTP, plenum (CMP), 4-pair, conductors are 23 AWG construction with FEP insulation, twisted in pairs, separated by an integrated pair divider and protected by a low smoke, flame-retardant PVC jacket, blue.

Specifications

Note

Available in North America

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

Polyvinyl chloride

Conductor Gauge (AWG)

23

Nominal Diameter (In.)

0.264

Nominal Diameter (mm)

6.7

Insulation Diameter (In.)

0.04

Insulation Diameter (mm)

1

Number of Pairs

4

Sub Brand

PanNet

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°F)

122

Package Type

Reel in a box

Color

Blue

Flammability Rating

Plenum (CMP)

Length (ft.)

1000

Application

Indoor

Cable Type

U/UTP

Installation Tension

110 N (25 lbf)

Part Features

Third party tested, Integrated pair divider and EZ-Brake™ Reel-in-a-Box

Performance Level

Category 6

Voltage

80V

RoHS Compliancy Status

Compliant

Min. Order Qty.

9,000

Packaging Details

UPC

07498305821

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

2.2407

Std. Ctn. Qty.

27000

Std. Ctn. Volume (cf)

60.5000

Resources

Specification Sheets

TX6500™ Premium Category 6 U/UTP Copper Cable: COSP258

US English

System Warranty

Category 6 (TX6500) UTP Guaranteed Headroom Platform (North America): COFL19--WW-ENG

US English

Certifications

ETL Channel Report of Test Certificate (PUP6504)

US English

Installation Documents

Installation Instructions: EZ-Brake System

US English

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Technology Briefs

Impact of 2017 National Electric Code on Power over Ethernet Cabling: COTB11

US English

Catalog Cut Sheets

PUR6504BU-UY Product Page

US English

Selection Guides

Category 6 UTP Copper Cabling System Selection Guide

US English

Line Cards

Copper Cabling Infrastructure Offering: D-COLC11

US English

Certifications

Environmental Product Declaration Panduit 4-Pair & Multipair Copper Data Cable

US English

Certifications

Panduit 4-Pair & Multipair Copper Data Cable Environmental Product Declaration

US English

Technology Briefs

Color-Coding Considerations for Identification of Horizontal Cabling: COTB09--WW-ENG

US English

Related Products